(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Standing band with excellent resistivity and a soft PVC coating.
· Can be used for piping up to ambient temperature of 60°C.
· Coating thickness is not included in the t dimension.
· The hinged standing band (steel) is used for 125 A or higher applications.
· Standing band for stainless steel pipe (SU).
· Band main body: SUS 430; bolts, nuts, tongue, and buckle are made of steel, but a total stainless steel design can be prepared.
Type | Vertical band | Material | SUS430 | Applicable Pipe Type | Stainless Steel Pipe |
---|---|---|---|---|---|
Surface Treatment | No |
Please check the type/dimensions/specifications of the part N-010292-13SU in the Standing Pipe Fixture / Mounting Leg, Dip SU Standing Band with BN series.
Part Number |
---|
N-010292-100SU |
N-010292-20SU |
N-010292-25SU |
N-010292-30SU |
N-010292-40SU |
N-010292-50SU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Nominal pipe diameter | Compatible Diameter of Pipes (A) (mm) |
---|---|---|---|---|---|---|---|
฿ 357.15 | 1 Piece(s) | Available | 9 Day(s) | 100~Less than 200 | 100SU | 114.3 | |
฿ 117.26 | 1 Piece(s) | Available | 9 Day(s) | 20~Less than 30 | 20SU | 22.23 | |
฿ 118.47 | 1 Piece(s) | Available | 9 Day(s) | 20~Less than 30 | 25SU | 28.58 | |
฿ 120.89 | 1 Piece(s) | Available | 9 Day(s) | 30~Less than 40 | 30SU | 34.0 | |
฿ 131.78 | 1 Piece(s) | Available | 9 Day(s) | 40~Less than 50 | 40SU | 42.7 | |
฿ 135.41 | 1 Piece(s) | Available | 9 Day(s) | 40~Less than 50 | 50SU | 48.6 |
How can we improve?
How can we improve?