1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Pipe Clamp / Foot Mount, Stainless Steel VP Loop Type Pipe Clamp With BN

Vertical Pipe Clamp / Foot Mount, Stainless Steel VP Loop Type Pipe Clamp With BN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 97.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Loop type pipe clamp for fire-resistant double-layer pipes (composite pipes with fireproof coating on rigid PVC pipes).
· Refer to the support bracket compatibility table when selecting a pipe as a composite pipe comes with fire-resistant coating and the pipe diameter varies depending on the pipe manufacturer.
· Loop type pipe clamp for rigid PVC pipes (VP). 200 A and above are made of flat plate without ribs.

 
Part Number
N-010260-13A
N-010260-16A
N-010260-20A
N-010260-25A
N-010260-30A
N-010260-40A
N-010260-50A
N-010260-65A
N-010260-80A
N-010260-100A
N-010260-125A
N-010260-150A
N-010260-200A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

฿ 97.15

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 10~Less than 2013A18

฿ 97.15

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3016A22

฿ 100.96

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3020A26

฿ 106.98

NEI PIPE SUPPORT 1 Piece(s) 7 Day(s) 30~Less than 4025A32

฿ 108.19

NEI PIPE SUPPORT 1 Piece(s) 5 Day(s) 30~Less than 4030A38

฿ 135.41

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 40~Less than 5040A48

฿ 139.03

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 60~Less than 7050A60

฿ 318.30

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 70~Less than 8065A76

฿ 317.55

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 80~Less than 9080A89

฿ 347.70

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 100~Less than 200100A114

฿ 646.05

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 100~Less than 200125A140

฿ 686.57

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 100~Less than 200150A165

฿ 791.79

NEI PIPE SUPPORT 1 Piece(s) 10 Day(s) 200~Less than 300200A216

Loading...

  1. 1

Basic Information

Type Vertical band Material SUS304 Applicable Pipe Type Vinyl Chloride Pipe
Surface Treatment No