1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standing Pipe Fixture / Mounting Leg, Stainless Steel FTP Standing Band BN Type (Part Number)

Standing Pipe Fixture / Mounting Leg, Stainless Steel FTP Standing Band BN Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Suspending band for fire-resistant two-layer pipes (composite tube made of fire-resistant coating on rigid vinyl chloride pipe).
· The pipe diameter differs by manufacturer for complex pipes with a fire-resistant coating, so please select your desired product using the support bracket correspondence table as a reference.

 
Part Number
N-010289-50A
N-010289-75A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

฿ 456.78

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 70~Less than 8050A73.7

฿ 487.62

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 100~Less than 20075A102.9

Loading...

  1. 1

Basic Information

Type Vertical band Material SUS304 Applicable Pipe Type Fire Resistant Dual Pipes
Surface Treatment No