(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A vibration-proof hanging band with rubber for use with SGP pipes.
· Supports vibration-proof fittings to which 10 mm thick synthetic rubber, compliant with public works standards, is attached.
Part Number |
---|
N-012172-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Applicable Tube O.D. (mm) | Nominal pipe diameter | Compatible Diameter of Pipes (A) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 418.75 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 60~Less than 70 | 50A | 60.5 | Packaged in a Bag |
Loading...
Type | Hanging Band | Material | SUS304 | Applicable Tube Type | Steel pipe |
---|---|---|---|---|---|
Surface Treatment | No |
Please check the type/dimensions/specifications of the part N-012172-50A in the Suspending Pipe Fixture, Stainless Steel Insulated Vibration Proof Suspending Band with Turn series.
Part Number |
---|
N-012172-150A |
N-012172-15A |
N-012172-20A |
N-012172-25A |
N-012172-65A |
N-012172-80A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Tube O.D. (mm) | Nominal pipe diameter | Compatible Diameter of Pipes (A) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|
฿ 3,096.00 | 1 Piece(s) | 10 Day(s) | 100~Less than 200 | 150A | 165.2 | - | ||
฿ 346.60 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | 15A | 21.7 | Packaged in a Bag | ||
฿ 368.86 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | 20A | 27.2 | Packaged in a Bag | ||
฿ 433.34 | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | 25A | 34 | Packaged in a Bag | ||
฿ 1,719.00 | 1 Piece(s) | 9 Day(s) | 70~Less than 80 | 65A | 76.3 | Packaged in a Bag | ||
฿ 1,891.00 | 1 Piece(s) | 9 Day(s) | 80~Less than 90 | 80A | 89.1 | Packaged in a Bag |
How can we improve?
How can we improve?