1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Hanger, Insulation Anti-Vibration Clamping Hanger With Turnbuckle

NEI PIPE SUPPORT

Pipe Hanger, Insulation Anti-Vibration Clamping Hanger With Turnbuckle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A clamping hanger with anti-vibration rubber for SGP pipes.
· A support bracket for anti-vibration assistance, set with a 10 mm thick synthetic rubber (chloroprene rubber) that is compliant with public construction standards.

 
Part Number
N-010149-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Specifications

฿ 269.20

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 60~Less than 7050A60.5Packaged in a Bag

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Steel pipe
Surface Treatment Zinc Plating