(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Suspending band with excellent resistivity and a soft PVC coating.
· Can be used for piping up to ambient temperature of 60°C.
· Coating thickness is not included in the t dimension.
· The hinged suspending band (steel) is used for 125 A or higher applications.
· Suspending band for SGP pipe.
· Band main body: SUS 430; bolts, nuts, tongue, and buckle are made of steel, but a total stainless steel design can be prepared.
Type | Hanging Band | Material | SUS430 | Applicable Tube Type | Steel pipe |
---|---|---|---|---|---|
Surface Treatment | No |
Please check the type/dimensions/specifications of the part N-010161-25A in the Suspending Pipe Fixture, Dip GP Suspending Band with Turn series.
Part Number |
---|
N-010161-100A |
N-010161-15A |
N-010161-20A |
N-010161-32A |
N-010161-40A |
N-010161-50A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Tube O.D. (mm) | Nominal pipe diameter | Compatible Diameter of Pipes (A) (mm) |
---|---|---|---|---|---|---|---|
฿ 276.80 | 1 Piece(s) | 6 Day(s) | 100~Less than 200 | 100A | 114.3 | ||
฿ 149.84 | 1 Piece(s) | Available | 6 Day(s) | 20~Less than 30 | 15A | 21.7 | |
฿ 154.42 | 1 Piece(s) | Available | 6 Day(s) | 20~Less than 30 | 20A | 27.2 | |
฿ 169.42 | 1 Piece(s) | 6 Day(s) | 40~Less than 50 | 32A | 42.7 | ||
฿ 191.15 | 1 Piece(s) | 6 Day(s) | 40~Less than 50 | 40A | 48.6 | ||
฿ 210.46 | 1 Piece(s) | 6 Day(s) | 60~Less than 70 | 50A | 60.5 |
How can we improve?
How can we improve?