1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Hanger, VP Clamping Hanger With Turnbuckle

Pipe Hanger, VP Clamping Hanger With Turnbuckle
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 51.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Clamping hanger for fire-resistant double-layer pipes (composite pipes with fireproof coating on rigid PVC pipes).
· Since it is a composite pipe with fire-resistant coating, check the support bracket compatibility table when selecting a pipe as the pipe diameter varies.
· Clamping hanger for rigid PVC pipes (VP).
· 200 A or higher are made of flat steel without ribs.

 
Part Number
N-010194-16A
N-010194-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Specifications

฿ 52.59

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3016A22Packaged in a Bag

฿ 52.39

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3020A26Packaged in a Bag

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Fire Resistant Dual Pipes
Surface Treatment Zinc Plating