1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Hanger With Stainless Steel Hinged Clamping Hanger BN (N-010105-25A)

NEI PIPE SUPPORT

Pipe Hanger With Stainless Steel Hinged Clamping Hanger BN (N-010105-25A)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product is made by removing the stainless steel turnbuckle (P27) from the N-010106 type with stainless steel hinged clamping hanger with turnbuckle.
· 200 A or higher are made of flat steel without ribs.

 
Part Number
N-010105-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Quantity (1 bag x number)

฿ 148.41

NEI PIPE SUPPORT 1 Piece(s) Available 5 Day(s) 30~Less than 4025A34300(10x30)

Loading...

  1. 1

Basic Information

Type Hanging Band Material SUS304 Applicable Tube Type Stainless Steel Pipe
Surface Treatment No

Please check the type/dimensions/specifications of the part N-010105-25A in the Pipe Hanger With Stainless Steel Hinged Clamping Hanger BN series.

Products with similar specification

Part Number
N-010105-20A
N-010105-32A
N-010105-40A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Quantity (1 bag x number)

฿ 139.19

1 Piece(s) Available 6 Day(s) 20~Less than 3020A27.2350(10x35)

฿ 160.31

1 Piece(s) Available 3 Day(s) 40~Less than 5032A42.7250(10x25)

฿ 180.00

1 Piece(s) Available 3 Day(s) 40~Less than 5040A48.6200(10x20)