1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Suspended Pipe Fixture, Hinged Type Suspended Band with BN

NEI PIPE SUPPORT

Suspended Pipe Fixture, Hinged Type Suspended Band with BN
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 43.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The tongue handle (P27) was removed from the N-010103 hinged suspending band with handle tongue to produce this product.
· 200A or higher are made of flat steel without ribbing.

 
Part Number
N-010102-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 43.81

NEI PIPE SUPPORT 1 Piece(s) Available 9 Day(s)

Loading...

  1. 1

Basic Information

Type Hanging Band Main Applicable Tube O.D.(mm) 60~Less than 70 Material Steel
Applicable Tube Type Steel pipe Surface Treatment Zinc Plating Nominal pipe diameter 50A
Compatible Diameter of Pipes (A)(mm) 60.5 Specifications Packaged in a Bag

Please check the type/dimensions/specifications of the part N-010102-50A in the Suspended Pipe Fixture, Hinged Type Suspended Band with BN series.