(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Hinged hanging band for use with SGP pipes. Can be used in combination with VP40A / VP100A.
· Temporary suspending band for pipe.
Type | Hanging Band | Material | Steel | Applicable Tube Type | Steel pipe |
---|---|---|---|---|---|
Surface Treatment | Zinc Plating | Specifications | Packaged in a Bag |
Please check the type/dimensions/specifications of the part N-012195-20A in the Suspended Height Fixture, Includes Easy Suspending S Turn series.
Part Number |
---|
N-012195-100A |
N-012195-15A |
N-012195-25A |
N-012195-32A |
N-012195-40A |
N-012195-50A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Tube O.D. (mm) | Nominal pipe diameter | Compatible Diameter of Pipes (A) (mm) |
---|---|---|---|---|---|---|---|
฿ 132.39 | 1 Piece(s) | Available | 6 Day(s) | 100~Less than 200 | 100A | 114.3 | |
฿ 63.81 | 1 Piece(s) | Available | 9 Day(s) | 20~Less than 30 | 15A | 21.7 | |
฿ 66.67 | 1 Piece(s) | Available | 9 Day(s) | 30~Less than 40 | 25A | 34 | |
฿ 72.39 | 1 Piece(s) | Available | 6 Day(s) | 40~Less than 50 | 32A | 42.7 | |
฿ 79.05 | 1 Piece(s) | Available | 9 Day(s) | 40~Less than 50 | 40A | 48.6 | |
฿ 82.86 | 1 Piece(s) | Available | 6 Day(s) | 60~Less than 70 | 50A | 60.5 |
How can we improve?
How can we improve?