1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two-Wheeled Caster, Plate Type

CASTERS

Two-Wheeled Caster, Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· Caster type: Plate type swivel
· Stopper: None
· Wheel characteristics: None
· Hardware material: Iron

 
Part Number
00017411
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 197.00

CASTERS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height B(mm) 42 Load Range(daN) ~35.00
Stopper (Detail) No Wheel Material Nylon 6 Wheel Characteristics No
Fitting Material Iron Mounting Hole Type Round hole Plate Length(mm) 28
Plate Width(mm) 28 Wheel Diameter A or Diameter A(Ø) 30 Wheel Width C(mm) 33
Load Capacity(kg) 20 Part Name Two-wheel Caster P30(Black)

Please check the type/dimensions/specifications of the part 00017411 in the Two-Wheeled Caster, Plate Type series.