1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Vise, GH-50360

TOGGLE CLAMPS

Hand Vise, GH-50360
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,357.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

Product Description

Hand vise with screw clamp type (single arm), Surface treatment: Bright chromate plating + copper plating (bolt part), Tip bolt model: GH-SA-562000, Weight: 290 g

Product appearance and dimensional drawing

Hand Vise, GH-50360
Hand Vise, GH-50360

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Spindle Supplied
GH-503601590.29SA-562
Part Number
GH-50360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,357.92

TOGGLE CLAMPS 1 Piece(s) 13 Day(s)

Loading...

  1. 1
 

Basic Information

Tightening Force(N) 1590 Body Material SS400 Tip Bolt Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-50360 in the Hand Vise, GH-50360 series.