1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Toggle Clamp, Horizontal U-Shaped Arm (Flange Base) GH-20300

TOGGLE CLAMPS

Horizontal Toggle Clamp, Horizontal U-Shaped Arm (Flange Base) GH-20300
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A Taiwanese manufacturer established in 1974. The company mainly produces toggle clamps. In addition to manufacturing original products, OEMs of Japanese and international manufacturers, expanding production bases in Europe and North America. A leading jig manufacturer all over the world.

Product appearance and dimensional drawing

Toggle Clamp - Horizontal - U-Shaped Arm (Flanged Base) GH-20300
Toggle Clamp - Horizontal - U-Shaped Arm (Flanged Base) GH-20300

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-203003072740.1SA-044007FW-100
Part Number
GH-20300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 301.76

TOGGLE CLAMPS 1 Piece(s) 6 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 300 Body Material SS400
Clamp Screw Size M4 Clamp Screw Material Steel Tightening Force (Range Selectable)(N) 270~499
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-20300 in the Horizontal Toggle Clamp, Horizontal U-Shaped Arm (Flange Base) GH-20300 series.