Pneumatic Clamp with Flanged Base, GH-36003-A

Caution
- There are some errors in the contents of the catalog.
(error) Clamping force (N) MAX
(Correction) Clamping force (N)
Product Description
MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.
Product appearance and dimensional drawing


Unit: mm
Specifications
| Part No. | Holding Capacity (kg) | Plunger Stroke (mm) | Weight (kg) | Spindle Supplied | Air Connection Size | Cylinder Bore (mm) | Max Cylinder Air Pressure (kgf/cm²) | Optional Magnetic Sensors |
|---|---|---|---|---|---|---|---|---|
| GH-36003-A | 272 | 18.3 | 0.94 | SA-085012 | 1/8PT | 30 | 10 | MT-22 |