1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Type Spring Return Type GH-80379

GHD TOGGLE CLAMPS

Adjustable Type Spring Return Type GH-80379
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,060.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

Product Description

Horizontal toggle clamp with flange base.
[Features]
· A push-pull adjustment-type toggle clamp.
· The maximum clamping pressure is 3,400 N.
[Applications]
· In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

 
Part Number
GH-80379
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,060.29

GHD TOGGLE CLAMPS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Tightening Force(N) 3400 Body Material SS400 Tip Bolt Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-80379 in the Adjustable Type Spring Return Type GH-80379 series.

Frequently Asked Questions (FAQ)

Question: What is tightening pressure (N)?
Answer: It is the maximum value of force that the workpiece can be hold when locked.