(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A Taiwanese manufacturer established in 1974. The company mainly produces toggle clamps. In addition to manufacturing original products, OEMs of Japanese and international manufacturers, expanding production bases in Europe and North America. A leading jig manufacturer all over the world.
GH-203-F
GH-203-FSS
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied | Flanged Washers |
---|---|---|---|---|---|---|
GH-21502-B | 150 | 93 | 76 | 0.25 | SA-065010+NC-06 | FW-140 |
GH-21502-BSS | 150 | 93 | 76 | 0.25 | SA-065010-SS+NC-06 | FW-140-SS |
Part Number |
---|
GH-21502-B |
GH-21502-BSS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 421.42 | GHD TOGGLE CLAMPS | 1 Piece(s) | Same day | ||
฿ 691.97 | TOGGLE CLAMPS | 1 Piece(s) | 6 Day(s) |
Loading...
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 1500 | Body Material | SS400 |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | Steel + NBR (separable) | Tightening Force (Range Selectable)(N) | 500~2279 |
Tip Screw Type | NBR (Separable) Bolt With Rubber | Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?