1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 1,360 N (Part Number)

Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 1,360 N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 364.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A Taiwanese manufacturer established in 1974. The company mainly produces toggle clamps. In addition to manufacturing original products, OEMs of Japanese and international manufacturers, expanding production bases in Europe and North America. A leading jig manufacturer all over the world.

Product appearances

Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 32 mm, Straight Arm GH-302-FM/GH-302-FMSS

Dimensional drawing

Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 32 mm, Straight Arm GH-302-FM/GH-302-FMSS

GH-302-FM
Unit: mm

Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 32 mm, Straight Arm GH-302-FM/GH-302-FMSS

GH-302-FMSS
Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-40324136321800.3SA-085012
GH-40324-SS136321800.3SA-085012-SS
Part Number
GH-302-FM
GH-302-FMSS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Clamp Screw Material Tip Screw Type

฿ 364.19

GHD TOGGLE CLAMPS 1 Piece(s) Same day SS400[Steel] SS400Steel Bolt

฿ 2,226.78

TOGGLE CLAMPS 1 Piece(s) 6 Day(s) Stainless SteelStainless SteelStainless Steel Bolt

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 1360 Attaching Method Flange Base
Clamp Screw fixation Clamp Screw Size M8 Tightening Force (Range Selectable)(N) ~1399