Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M6, Tightening Force 910 N

Brand :
GOODHANDCLAMP

Caution

    Product Description

    Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A Taiwanese manufacturer established in 1974. The company mainly produces toggle clamps. In addition to manufacturing original products, OEMs of Japanese and international manufacturers, expanding production bases in Europe and North America. A leading jig manufacturer all over the world.

    Product appearance and dimensional drawing

    Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 20.3 mm, Straight Arm GH-36202M/GH-36202-MSS
    Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 20.3 mm, Straight Arm GH-36202M/GH-36202-MSS

    Unit: mm

    Specifications

    Part No.Holding Capacity
    (kg)
    Plunger Stroke
    (mm)
    Handle Opens
    (°)
    Weight
    (kg)
    Spindle SuppliedOptional Bracket
    GH-36202-M9120.31890.12SA-064010GH-36203
    GH-36202-MSS9120.31890.12SA-064010-SS-
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat