Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 6,000 N

Brand :
GOODHANDCLAMP

Caution

    Product Description

    MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

    Product appearance and dimensional drawing

    Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Long Handle, GH-30600HL
    Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Long Handle, GH-30600HL

    Unit: mm

    Specifications

    Part No.Holding Capacity
    (kg)
    Plunger Stroke
    (mm)
    Handle Opens
    (°)
    Weight
    (kg)
    Spindle Supplied
    GH-30600HL600321850.68SA-086512
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 6,000 N | GOODHANDCLAMP | MISUMI Thailand