1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamp, Push/Pull Type, Flange Base Stroke 50 mm Straight Arm

GHD TOGGLE CLAMPS

Toggle Clamp, Push/Pull Type, Flange Base Stroke 50 mm Straight Arm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 624.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Horizontal push type toggle clamp with a flange base that can be fixed with a force of 4,540 N.
[Features]
· Horizontal hold-down toggle clamp with flange base.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 4,540 kN.
[Applications]
· In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

 
Part Number
GH-303-EM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 624.33

GHD TOGGLE CLAMPS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 4540 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M12
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-303-EM in the Toggle Clamp, Push/Pull Type, Flange Base Stroke 50 mm Straight Arm series.