1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M12, Tightening Force 2,950 N

TOGGLE CLAMPS

Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M12, Tightening Force 2,950 N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 780.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Straight Base, Stroke 23 mm, Straight Handle, GH-30292M
Toggle Clamp - Push-Pull - Flanged Base, Stroke 23 mm, Straight Handle, GH-30290M

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
GH-30292M29523451.27
Part Number
GH-30292M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 780.41

TOGGLE CLAMPS 1 Piece(s) 14 Day(s)

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 2950 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M12
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 2000~3099 Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-30292M in the Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M12, Tightening Force 2,950 N series.