1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Handle, GH-30250M

GHD TOGGLE CLAMPS

Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Handle, GH-30250M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,852.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Handle, GH-30250M
Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Handle, GH-30250M

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-30250M250321900.38SA-062010
Part Number
GH-30250M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,852.18

GHD TOGGLE CLAMPS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 2500 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M6
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 2000~3099 Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-30250M in the Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Handle, GH-30250M series.