(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied | Flanged Washers |
---|---|---|---|---|---|---|
GH-201-R | 27 | 90 | 75 | 0.03 | SA-042007 (Nylon) | FW-080 |
Part Number |
---|
GH-201-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 275.75 | TOGGLE CLAMPS | 1 Piece(s) | 14 Day(s) |
Loading...
Attaching Method | Right Half Flange Base | Tightening Force (MAX)(N) | 270 | Body Material | SS400 |
---|---|---|---|---|---|
Clamp Screw Size | No.8 | Clamp Screw Material | NYLON66 | Tightening Force (Range Selectable)(N) | 270~499 |
Tip Screw Type | Nylon Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part GH-201-R in the Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-201-R series.
How can we improve?
How can we improve?