1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp - Horizontal - U-Shaped Long Arm (High Base) GH-204-GBLH

TOGGLE CLAMPS

Toggle Clamp - Horizontal - U-Shaped Long Arm (High Base) GH-204-GBLH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 655.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearance and dimensional drawing

Toggle Clamp - Horizontal - U-Shaped Long Arm (High Base) GH-204-GBLH
Toggle Clamp - Horizontal - U-Shaped Long Arm (High Base) GH-204-GBLH

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-204-GBLH63093921.43SA-121017FW-120
Part Number
GH-204-GBLH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 655.55

TOGGLE CLAMPS 1 Piece(s) 14 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method High Flange Base Tightening Force (MAX)(N) 6300 Body Material SS400
Clamp Screw Size 1/2 Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3000~
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-204-GBLH in the Toggle Clamp - Horizontal - U-Shaped Long Arm (High Base) GH-204-GBLH series.