1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Toggle Clamp - Horizontal - U-Shaped Arm (High Base) GH-201-H (Part Number)

GHD TOGGLE CLAMPS

Toggle Clamp - Horizontal - U-Shaped Arm (High Base) GH-201-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hold-down toggle clamp with flange base.
[Features]
· Takes advantage of characteristics of the toggle clamp despite its small size.
· Can be fixed with 400 N force.
[Applications]
· In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

 
Part Number
GH-201-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 370.65

GHD TOGGLE CLAMPS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Attaching Method Pipe Base Tightening Force (MAX)(N) 400 Body Material SS400
Clamp Screw Size M5 Clamp Screw Material Steel + NBR Tightening Force (Range Selectable)(N) 270~499
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-201-H in the Toggle Clamp - Horizontal - U-Shaped Arm (High Base) GH-201-H series.