(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Peripheral parts of the image processing system. Monitor/cables/peripherals/accessories are available.
Part Number |
---|
FQ2-D30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Type | Cable Length (mm) | Input Signal | Outer diameter dimension (W × H x× D) (mm) | Monitor/monitor size (Inch) | Power Supply Voltage | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,550.90 ฿ 27,284.71 | CCDCAMERA | 1 Piece(s) | Same day | Monitor | Touch finder | - | - | - | - | - | DC power supply |
Loading...
Please check the type/dimensions/specifications of the part FQ2-D30 in the Image Processing System Peripheral Parts series.
Part Number |
---|
FQ-WD002 |
FQ-XPM |
FZ-M08 |
FZ-MEM2G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Type | Cable Length (mm) | Input Signal | Outer diameter dimension (W × H x× D) (mm) | Monitor/monitor size (Inch) | Power Supply Voltage | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,777.00 | 1 Piece(s) | Same day | Calbe | I/O Cables | 2,000 | - | - | - | - | Robot cable | ||
฿ 8,845.00 | 1 Piece(s) | Same day | Accessory | Battery | - | - | - | - | - | For touch finder | ||
฿ 92,983.00 | 1 Piece(s) | 30 Day(s) | Monitor | LCD color for BOX type controller | - | Analog RGB video input, 1 channel | 230x40x171 | 8.4 | 21.6-26.4 VDC | - | ||
฿ 6,242.00 | 1 Piece(s) | 30 Day(s) | Accessory | USB memory (capacity 2GB) | - | - | - | - | - | - |
How can we improve?
How can we improve?