1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vibration Sensor (Linear Output Type/Manual Setting Type) (D7F-C01)

Laser displacement sensors

Vibration Sensor (Linear Output Type/Manual Setting Type) (D7F-C01)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Determine the vibration changes of equipment and machines
· ON/OFF output can be easily confirmed and set by the vibration level meter
· Vibration waveform can be confirmed with the AC monitor output
· The sensor can be used in adverse environment due to the protective structure IP67
· The acceleration and speed can be switched (linear output type)
· Five processing modes allow the detection of abnormality with high accuracy (manual setting type)

 
Part Number
D7F-C01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType | the type of the sensor unit Sensitivity Detection frequency
(kHz)
Resonance frequency
(kHz)
Maximum operating acceleration
(m/s2)
Vibration (durable)
(m/s2)
Shock (durable)
(m/s2)
Connection method Cable lenght
(mm)

฿ 26,600.00

฿ 18,776.94

Laser displacement sensors 1 Piece(s) 38 Day(s) -Sensor unit, manual setting----98294--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part D7F-C01 in the Vibration Sensor (Linear Output Type/Manual Setting Type) series.

Products with similar specification

Part Number
D7F-C03
D7F-S01-05
D7F-S03-05
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType | the type of the sensor unit Sensitivity Detection frequency
(kHz)
Resonance frequency
(kHz)
Maximum operating acceleration
(m/s2)
Vibration (durable)
(m/s2)
Shock (durable)
(m/s2)
Connection method Cable lenght
(mm)

฿ 20,114.00

1 Piece(s) 5 Day(s) 10Controller unit, linear output----50150--

฿ 11,944.00

1 Piece(s) Same day -Controller unit, manual setting5.1mV(m/s2)(TYP.)0.02~257843922944 dia. cable5,000

฿ 13,108.00

1 Piece(s) Same day -Sensor unit, linear output5.1mV(m/s2)±20%(at 100Hz)0.01~22098501504 dia. cable5,000