1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC Tool [F3SJ]

Safety Components

PC Tool [F3SJ]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,425.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· With the ADVANCED type (F3SJ-A) "SD Manager", all parameter settings and condition checks can be performed with a personal computer. Complex settings can now be configured.
· [Accessories]
· CD-ROM (SD Manager) 1 pc.
· Branch connector (F39-CN1 model) 1 pc.
· Connector cap 1 pc.
Dedicated cable (2 m) 1 pc.
Dedicated cable with plug (0.3 m) 1 pc.
· Instruction manual

 
Part Number
F39-GWUM SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,425.00

฿ 13,712.11

Safety Components 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Types Peripheral part Specifications PC setting for F3SJ (SD Manager) Application Safety sensor parameters setting and the system status checking

Please check the type/dimensions/specifications of the part F39-GWUM in the PC Tool [F3SJ] series.