1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bushing Catch

Bushing Catch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 313.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Freezing gel and non-freezing gel provide plenty of cooling sensation. [Applications]For hot flashes, swelling, and fatigue in head, neck, thighs, etc.

 
Part Number
JY-556
JY-557
JY-558
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Part Name

฿ 314.29

CATCHES 1 Piece(s) 10 Day(s) 38Push Catch (Small) S

฿ 313.68

CATCHES 1 Piece(s) 9 Day(s) 50Push Catch (Large) S

฿ 439.46

CATCHES 1 Piece(s) 9 Day(s) 70Push Catch (Small) W

Loading...

  1. 1

Basic Information

Type Magnet Type ( with a push function ) Magnet Type Category Square type Retaining Force(N) -
Width(mm) 18 Mounting Method Imposition Mounting Hole Dia. D(mm) 3
Magnet Square Mounting Surface B Catch Plate Presence Operating Environment Standard
Body Material Plastic Main Body Surface Treatment No Attraction Plate Surface Material Steel
Attraction Plate Surface Treatment No Magnet Material Ferrite Magnet Surface Treatment No