1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC Magnetic Catch (J-535)

CATCHES

PC Magnetic Catch (J-535)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Easy-to-use gel ice pack. ·Gel ice pack, Polymer resin, Water, Polyethylene

 
Part Number
J-535
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Part Name

฿ 68.58

CATCHES 1 Piece(s) 9 Day(s) 3418PC Magnetic Catch S White

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Round shape Retaining Force(N) -
Mounting Method Imposition Mounting Hole Dia. D(mm) - Magnet Square Mounting Surface B
Catch Plate Presence Operating Environment Standard Body Material Plastic
Main Body Surface Treatment No Attraction Plate Surface Material Steel Attraction Plate Surface Treatment No
Magnet Material Ferrite Magnet Surface Treatment No