1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Audio Hardware, Stay (Left and Right)

Audio Hardware, Stay (Left and Right)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 431.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

How to open the door: upper lid / Type of Stay: rotating / Type of stretching and sliding: other / Type of rotation: flap / Stopper: Stop when fully open / Stopper release: none
· Body material: iron
· Body surface treatment: Chrome plating / Elongation length L (mm): 103

 
Part Number
Z-975
Z-976
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Part Name

฿ 431.86

DOOR STAYS 1 Piece(s) 31 Day(s) For Right SideStay S-23 (Right) 103 mm

฿ 431.86

DOOR STAYS 1 Piece(s) 31 Day(s) For Left SidesStay S-23 (Left) 103 mm

Loading...

  1. 1

Basic Information

Door Opening Manner Upper Lid Stopper_01 Stop in full open state Stay Type Rotation
Flexible, Slide Type Others Rotation Type Flap Stopper Release No
Length L at Extention(mm) 103 Body Material Iron Main Body Surface Treatment Chrome Plating