1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, Stainless Steel Angled Bracket (For Placing Shelving)

BUILDING HARDWARE

Building Hardware, Stainless Steel Angled Bracket (For Placing Shelving)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware · Thickness (mm): 2 · Screw hole diameter (ø): 3
· Material: SUS304 stainless steel · Finishing: Barrel polishing finish

 
Part Number
F-866
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 160.00

BUILDING HARDWARE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Length A(mm) 30
Length B(mm) 30 Length C(mm) 37 Thickness(mm) 2
Screw Hole Diameter(φ) 3 Material SUS304 Stainless Finish Barrel Grinding Finish