1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

V Rail Door Wheel V Type Iron Frame【2 Pieces Per Package】

DOOR WHEELS

V Rail Door Wheel V Type Iron Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 374.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specification: V type
· Material: Iron frame / Duracon® wheel

 
Part Number
U-801
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 374.00

DOOR WHEELS 1 Pack(s)

2 Pieces Per Package

14 Day(s)

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Steel Specifications V Type
O.D.(mm) 18 Full Length(mm) 50 Width(mm) 5.5

Please check the type/dimensions/specifications of the part U-801 in the V Rail Door Wheel V Type Iron Frame series.