1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Steel Pipe Fittings, Pipe Nipple【1-4 Pieces Per Package】 (PNI-W-4-300)

JFF PIPE SUPPORT

Steel Pipe Fittings, Pipe Nipple (PNI-W-4-300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· JFE fitting pipe nipples with a track record and offering a rich lineup, are compatible for use with a variety of fluids such as cold or hot water, gas and chemical agents.
· Excellent machining technology enables precise construction.
· Excellent workability.
· High quality material.
· Correct screw machining.
· Diverse products.

 
Part Number
PNI-W-4-300
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread M1 Surface Treatment Length
(mm)

฿ 100.00

JFF PIPE SUPPORT 1 Pack(s)

4 Pieces Per Package

Quote 4B(100A)Zinc Plating300

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple (long) Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No