(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.
Connecting Shape | Socket | Connection Type | Screw⇔Screw Different Diameter | Material | Cast Iron |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 1 | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Interior Resin Lining | No | Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) | 1.0 | Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) | 2.5 |
Please check the type/dimensions/specifications of the part RS-B-2X1 in the Screw-In Malleable Cast Iron Pipe Fitting, Reducing Socket series.
Part Number |
---|
RS-B-11/2X1 |
RS-B-11/2X1/2 |
RS-B-11/2X11/4 |
RS-B-2X1/2 |
RS-B-2X11/2 |
RS-B-2X11/4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | Surface Treatment |
---|---|---|---|---|---|---|---|
฿ 430.40 | 1 Piece(s) | 15 Day(s) | 1B(25A) | 1 1/2B(40A) | No | ||
฿ 494.42 | 1 Piece(s) | 15 Day(s) | 1/2B(15A) | 1 1/2B(40A) | No | ||
฿ 430.40 | 1 Piece(s) | 15 Day(s) | 1 1/4B(32A) | 1 1/2B(40A) | No | ||
฿ 675.82 | 1 Piece(s) | 15 Day(s) | 1/2B(15A) | 2B(50A) | No | ||
฿ 609.25 | 1 Piece(s) | 15 Day(s) | 1 1/2B(40A) | 2B(50A) | No | ||
฿ 609.25 | 1 Piece(s) | 15 Day(s) | 1 1/4B(32A) | 2B(50A) | No |
How can we improve?
How can we improve?