(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ring Brand pipe fittings are manufactured with state-of-the-art equipment and high-quality control.
· Ring Brand PL pipe fittings do not have threads. Rather, on the outside surface they have a special epoxy resin coating using a special coating and baking method for superior adhesion, corrosion-resistance, etc.
· Both products can be used outdoors safely
Connecting Shape | Bushings | Connection Type | Screw⇔Screw Different Diameter | Material | Cast Iron |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | R | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 1 | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Interior Resin Lining | No | Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) | 1.0 | Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) | 2.5 |
Please check the type/dimensions/specifications of the part BU-B-2X1 in the Screw-in Malleable Cast Iron Pipe Fitting, Bushing series.
Part Number |
---|
BU-B-1/4X1/8 |
BU-B-11/2X1 |
BU-B-11/2X1/2 |
BU-B-2X1/2 |
BU-B-2X11/2 |
BU-B-2X11/4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | Surface Treatment |
---|---|---|---|---|---|---|---|
฿ 118.10 | 1 Piece(s) | 7 Day(s) | 1/8B(6A) | 1/4B(8A) | No | ||
฿ 298.29 | 1 Piece(s) | 7 Day(s) | 1B(25A) | 1 1/2B(40A) | No | ||
฿ 341.72 | 1 Piece(s) | 7 Day(s) | 1/2B(15A) | 1 1/2B(40A) | No | ||
฿ 467.81 | 1 Piece(s) | 7 Day(s) | 1/2B(15A) | 2B(50A) | No | ||
฿ 411.43 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 2B(50A) | No | ||
฿ 411.43 | 1 Piece(s) | 7 Day(s) | 1 1/4B(32A) | 2B(50A) | No |
How can we improve?
How can we improve?