1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Screw-In Pipe Fitting, Reducing Socket

Stainless Steel Screw-In Pipe Fitting, Reducing Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,226.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
SUS-RS-1X1/2
SUS-RS-11/2X1
SUS-RS-11/2X11/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 5,226.67

JFF PIPE SUPPORT 1 Piece(s) 9 Day(s) 1/2B(15A)1B(25A)

฿ 5,226.67

JFF PIPE SUPPORT 1 Piece(s) 9 Day(s) 1B(25A)1 1/2B(40A)

฿ 5,226.67

JFF PIPE SUPPORT 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material SCS13
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Operating Temperature Range(°C) -20::40 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No