(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· There is no elution of harmful substances, it is safe, sanitary and there is no worry about red water and blue water.
· The product has excellent corrosion-resistance and can be expected to have a semi-permanent lifespan.
· Can be recycled
Connecting Shape | Socket | Connection Type | Screw⇔Steel Pipe | Material | SUS304 |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Chemical / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2 | Surface Treatment | No | Operating Temperature Range(°C) | -20::40 |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SUS-HS-RC-1/4 in the Stainless Steel Screw-in Pipe Fitting, Tapered Half Socket series.
Part Number |
---|
SUS-HS-RC-1 |
SUS-HS-RC-1/2 |
SUS-HS-RC-1/8 |
SUS-HS-RC-11/2 |
SUS-HS-RC-11/4 |
SUS-HS-RC-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Length (mm) |
---|---|---|---|---|---|---|
฿ 401.15 | 1 Piece(s) | 7 Day(s) | 1B(25A) | 25 | ||
฿ 235.05 | 1 Piece(s) | 3 Day(s) | 1/2B(15A) | 21 | ||
฿ 155.05 | 1 Piece(s) | 3 Day(s) | 1/8B(6A) | 9 | ||
฿ 719.24 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 27 | ||
฿ 641.53 | 1 Piece(s) | 7 Day(s) | 1 1/4B(32A) | 27 | ||
฿ 994.67 | 1 Piece(s) | 7 Day(s) | 2B(50A) | 32 |
How can we improve?
How can we improve?