(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SCS13 |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Chemical / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2 | Surface Treatment | No | Operating Temperature Range(°C) | -20::40 |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SUS-S-1/8 in the Stainless Steel Screw-In Pipe Fittings - Socket (Tapered) series.
Part Number |
---|
SUS-S-1 |
SUS-S-1/2 |
SUS-S-1/4 |
SUS-S-11/2 |
SUS-S-11/4 |
SUS-S-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
฿ 5,226.67 | 1 Piece(s) | 9 Day(s) | 1B(25A) | ||
฿ 5,226.67 | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | ||
฿ 5,226.67 | 1 Piece(s) | 9 Day(s) | 1/4B(8A) | ||
฿ 5,226.67 | 1 Piece(s) | 9 Day(s) | 1 1/2B(40A) | ||
฿ 5,226.67 | 1 Piece(s) | 9 Day(s) | 1 1/4B(32A) | ||
฿ 5,226.67 | 1 Piece(s) | 9 Day(s) | 2B(50A) |
How can we improve?
How can we improve?