1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Screw-In Tube Fitting, Straight Half Socket (Part Number)

Stainless Steel Screw-In Tube Fitting, Straight Half Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Does not release any toxic substances, ensuring safety and sanitation, and eliminating concerns over rusty water or moss water.
• Product has superior corrosion resistance properties, and lasts almost indefinitely.
• Recyclable.

 
Part Number
SUS-HS-RP-1
SUS-HS-RP-1/2
SUS-HS-RP-1/4
SUS-HS-RP-1/8
SUS-HS-RP-2
SUS-HS-RP-3
SUS-HS-RP-3/4
SUS-HS-RP-3/8
SUS-HS-RP-4
SUS-HS-RP-11/2
SUS-HS-RP-11/4
SUS-HS-RP-21/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Length
(mm)

฿ 181.72

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1B(25A)25

฿ 85.34

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1/2B(15A)20

฿ 82.67

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1/4B(8A)15

฿ 82.67

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1/8B(6A)12

฿ 467.81

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 2B(50A)34

฿ 1,120.39

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 3B(80A)42

฿ 128.00

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 3/4B(20A)21

฿ 82.67

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 3/8B(10A)16

฿ 1,859.05

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 4B(100A)50

฿ 307.43

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1 1/2B(40A)28

฿ 261.72

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1 1/4B(32A)28

฿ 852.96

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 2 1/2B(65A)39

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No