1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Screw-in Pipe Fitting, Straight Socket (Part Number)

Stainless Steel Screw-in Pipe Fitting, Straight Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 104.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· There is no elution of harmful substances, it is safe, sanitary and there is no worry about red water and blue water.
· The product has excellent corrosion-resistance and can be expected to have a semi-permanent lifespan.
· Can be recycled

 
Part Number
SUS-S-RP-1
SUS-S-RP-1/2
SUS-S-RP-1/4
SUS-S-RP-1/8
SUS-S-RP-2
SUS-S-RP-3
SUS-S-RP-3/4
SUS-S-RP-3/8
SUS-S-RP-4
SUS-S-RP-11/2
SUS-S-RP-11/4
SUS-S-RP-21/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Length
(mm)

฿ 224.39

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1B(25A)43

฿ 109.34

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1/2B(15A)33

฿ 104.00

JFF PIPE SUPPORT 1 Piece(s) 3 Day(s) 1/4B(8A)25

฿ 104.00

JFF PIPE SUPPORT 150 Piece(s) 7 Day(s) 1/8B(6A)20

฿ 577.53

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 2B(50A)56

฿ 1,379.81

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 3B(80A)70

฿ 160.39

JFF PIPE SUPPORT 1 Piece(s) 3 Day(s) 3/4B(20A)36

฿ 104.00

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 3/8B(10A)26

฿ 2,317.72

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 4B(100A)84

฿ 384.77

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1 1/2B(40A)48

฿ 320.77

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 1 1/4B(32A)48

฿ 1,058.67

JFF PIPE SUPPORT 1 Piece(s) 7 Day(s) 2 1/2B(65A)65

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No