1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Screw-In Tube Fitting, Elbow

JFF PIPE SUPPORT

Stainless Steel Screw-In Tube Fitting, Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,226.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
SUS-L-11/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,226.67

JFF PIPE SUPPORT 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13
Nominal of Thread M1 1 1/2B(40A) Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Operating Temperature Range(°C) -20::40 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No

Please check the type/dimensions/specifications of the part SUS-L-11/2 in the Stainless Steel Screw-In Tube Fitting, Elbow series.