(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· JFE fitting pipe nipples with a track record and offering a rich lineup, are compatible for use with a variety of fluids such as cold or hot water, gas and chemical agents.
· Excellent machining technology enables precise construction.
· Excellent workability.
· High quality material.
· Correct screw machining.
· Diverse products.
Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Stainless Steel | Connection Thread Type M1 | R |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas | Type | Fitting | Max. Operating Pressure(MPa) | 1 |
Surface Treatment | No | Divisions of Max. Operating Pressure | 1.0Mpa or Less | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SUS-PNI-3/8-200 in the Stainless Steel Pipe, SUS Pipe Nipple series.
Part Number |
---|
SUS-PNI-1-200 |
SUS-PNI-1-42-B |
SUS-PNI-1-50 |
SUS-PNI-3/8-50 |
SUS-PNI-3/8-65 |
SUS-PNI-3/8-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connecting Shape | Nominal of Thread M1 | Length (mm) |
---|---|---|---|---|---|---|---|
฿ 462.48 | 1 Piece(s) | 7 Day(s) | [Nipple] Double nipple (long) | 1B(25A) | 200 | ||
฿ 141.72 | 1 Piece(s) | Same day | [Nipple] Double nipple | 1B(25A) | 42 | ||
฿ 163.05 | 1 Piece(s) | 7 Day(s) | [Nipple] Double nipple (long) | 1B(25A) | 50 | ||
฿ 188.95 | 1 Piece(s) | Same day | [Nipple] Double nipple (long) | 3/8B(10A) | 50 | ||
฿ 128.00 | 1 Piece(s) | 7 Day(s) | [Nipple] Double nipple (long) | 3/8B(10A) | 65 | ||
฿ 128.00 | 1 Piece(s) | 7 Day(s) | [Nipple] Double nipple (long) | 3/8B(10A) | 75 |
How can we improve?
How can we improve?