1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Equipment Connecting Bronze Core Fitting, C Core, Water Faucet Socket

Equipment Connecting Bronze Core Fitting, C Core, Water Faucet Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 457.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)XS or AD-XS for equipment with a tube-end corrosion-proofing mechanism.

 
Part Number
C-PL-C-W-S-1
C-PL-C-W-S-1/2
C-PL-C-W-S-3/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 941.07

JFF PIPE SUPPORT 1 Piece(s) 15 Day(s) 1B(25A)1B(25A)

฿ 457.84

JFF PIPE SUPPORT 1 Piece(s) 15 Day(s) 1/2B(15A)1/2B(15A)

฿ 675.82

JFF PIPE SUPPORT 1 Piece(s) 15 Day(s) 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Bronze
Connection Thread Type M1 G (Tapped) Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment No
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence