1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J One-Quick 2 Header Bracket (U-Bolt) (Part Number)

JFF PIPE SUPPORT

J One-Quick 2 Header Bracket (U-Bolt)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· It uses PPS resin.
· The use of PPS resin has made it light and easy to handle.
· You can free set the branch direction.
· The connecting part rotates 360°, so the branch direction can be freely oriented.
· The receptacle is a single-action connection.
· The connection between the header part and the pipe is a single-action method using J One Quick 2

 
Part Number
HDR-BRKT-WU-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

JFF PIPE SUPPORT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Material SS Material Surface Treatment Zinc Plating Size 40A