1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J One Quick-2, Catch-It (Part Number)

PIPE SUPPORT

J One Quick-2, Catch-It
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
PSD-C-PP10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 297.39

PIPE SUPPORT 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Type Saddle band Main Applicable Pipe O.D.(mm) 10~Less than 20 Applicable Pipe Type Polybutene Pipe / Polyethylene Pipe
Material PE (polyethylene) Surface Treatment No Size PP-10
Dimension φD(mm) 12.0~14.5

Please check the type/dimensions/specifications of the part PSD-C-PP10 in the J One Quick-2, Catch-It series.