1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Sensor Laser Type [ZX-L]

Smart Sensor Laser Type [ZX-L]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 23,902.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Laser displacement sensor equipped with smart functions in a compact body

 
Part Number
ZX-LD100LSALE
ZX-LD300LSALE
ZX-LDA11-N 2MSALE
ZX-LDA41-N 2MSALE
ZX-LT010SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Type | the type of the sensor unit Measurement range
(mm)
Resolution
(μm)
Head depth
(mm)
Connection cable (cable length)
(mm)
Detection Distance
(mm)
Power Supply Output Specification Connection Method

฿ 32,929.00

฿ 23,343.37

Laser displacement sensors 1 Piece(s) 15 Day(s) Sensor head (diffuse reflective)Laser type (class 2), line beam±4016-500100--Connector relay

฿ 32,929.00

฿ 23,343.37

Laser displacement sensors 1 Piece(s) 20 Day(s) Sensor head (diffuse reflective)Laser type (class 2), line beam±200300-500300--Connector relay

฿ 25,400.00

฿ 17,145.00

OMRONDISPLACEMENTSENSOR 1 Piece(s) Same day Amplifier unitMutual interference---2,000-12-24 VDC ±10%NPNPre-wired

฿ 27,736.00

฿ 19,650.96

Laser displacement sensors 1 Piece(s) 64 Day(s) Amplifier unitMutual interference---2,000-12-24 VDC ±10%PNPPre-wired

฿ 23,902.58

฿ 17,030.59

Laserdisplacementsensors 1 Piece(s) Same day Sensor head (through-beam)Laser type (class 1)10442500---Connector relay

Loading...

  1. 1