Picking sensor F3W

Caution
Product Description
[F3 W-D Type]
Compact and highly resistant to mutual interference, making it ideal for picking use with various components.
[Features]
· Install on the parts shelf to indicate the parts removal procedure with the indicator light. This is a sensor for poka-yoke applications.
· Built-in LED indicator or external picking indicator light can be used.
· Sensing distance 3 m
· Selectable display modes (ON/OFF, blinking, alternate lighting, cross lighting)
· External picking indicator lights can be connected
[F3 W-E Type]
Easy-to-see indicator light in a compact body, ideal for compact parts picking systems.
[Features]
· Supports various component sizes with the F3W-D (detection width 100 mm) and F3W-E (detection width 50 mm).
· Low profile sensor with 8 mm thickness allows for a larger work opening.
· Connector connection type available as a series. Compatible with Smartclick connector model XS5 for easy wiring with reduced labor-hours.
Drawing
F3 W-E Type
Projector

Light sensor

F3 W-D Type
Projector

Light sensor

Product Specification
Rating / Performance
F3 W-E Type
| Items | Type | ||
|---|---|---|---|
| F3 W-E032A6/A8 | F3 W-E032B6/B8 | ||
| Sensing method | Transmittance type | ||
| Sensing Distance | 30 to 300 mm | ||
| Optical axis pitch | 25 mm | ||
| Numbers of Optical Axis | 3 optical axis | ||
| Detection width | 50 mm | ||
| Standard detected object | ⌀28 mm or larger opaque object | ||
| Light source (emission wavelength) | Infrared emitting diode (860 nm) | ||
| Power supply voltage | 12 to 24 V DC +/- 10% ripple (p-p) 10% or less | ||
| Current Consumption | Projector: 40 mA or less, Receiver: 40 mA or less | ||
| Control output | NPN or PNP open collector output Load power supply voltage 30 V DC, Load current 100 mA or less (Residual voltage 1.8 V or less) Light-ON/Dark-ON switch changeover method | ||
| Picking instruction input | Contact or open collector input NPN input Lighting on input voltage: 0 to 2 V Lighting off input voltage: Open (leakage current 0.1 mA or less) PNP input Lighting on input voltage: (+DC-2) to +DC V * Lighting off input voltage: Open (leakage current 0.1 mA or less) | ||
| Emission stop input | Contact or open collector input NPN input Emission stop input voltage: 0 to 2 V Emission input voltage: Open (leakage current 0.1 mA or less) PNP input Emission stop input voltage: (+DC-2) to + DCV * Emission input voltage: Open (leakage current 0.1 mA or less) | ||
| Protection circuit | Power supply reverse connection protection, Output short circuit protection, Mutual interference prevention function (frequency selector switch method) | ||
| Response time | Operation and Recovery: 100 ms or less each | ||
| Indicator light | Light sensor | Operation indicator light (orange), Stability light indicator (green), Picking indicator light (orange) | |
| Projector | Power supply indicator light (green), Emission stop indicator light (orange), Picking indicator light (orange) | ||
| Ambient temperature range | Operating: -10 to +55℃, Storage: -25 to +70℃ (no freezing or condensation) | ||
| Ambient humidity range | When operating/storing: 35 to 85% RH each (no condensation) | ||
| Operating ambient illuminance | Sunlight: Light-receiving surface illuminance 10,000 lx, Incandescent lamp: Light-receiving surface illuminance 3,000 lx | ||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | ||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | ||
| Vibration (endurance) | 10 to 50 Hz, 1.5 mm double-amplitude for 2 hours in each of X, Y, and Z directions | ||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | ||
| Protective Structure | IP62, IEC60529 standard | ||
| Connection method | Pre-Wired Type (standard cord length 2 m) | Inline connector type (Standard cord length 0.3 m) (M12, 4-pin connector) | |
| Weight (packed state) | Approx. 125 g | Approx. 85 g | |
| Material | Case | ABS | |
| Lens section | Acrylic | ||
| Cord | oil-resistant PVC | ||
| Accessory | Instruction manual | ||
* +DC is the power supply voltage.
F3 W-D Type
| Items | Type | ||
|---|---|---|---|
| F3W-D052A(P) *1 | F3W-D052B(P) *1 | ||
| Sensing method | Transmittance type | ||
| Sensing Distance | 3 m (LONG mode: 1 to 3 m, SHORT mode: 0.05 to 1 m switch changeover) * SHORT mode when shipped | ||
| Optical axis pitch | 25 mm | ||
| Numbers of Optical Axis | 5 optical axis | ||
| Detection width | 100 mm | ||
| Standard detected object | ⌀35 mm or larger opaque object | ||
| Light source (emission wavelength) | Infrared emitting diode (860 nm) | ||
| Power supply voltage | 12 to 24 V DC +/- 10% ripple (p-p) 10% or less | ||
| Power consumption | Projector: 0.6 W or less, Receiver: 0.7 W or less | ||
| Control output | Load power supply voltage 30 V DC, Load current 100 mA or less (Residual voltage 1 V or less) NPN open collector output Light-ON/Dark-ON switch changeover type | ||
| Picking instruction input | Open collector with contact or non-contact input Lighting on input voltage: 0 to 2 V Lighting off input voltage: Open (leakage current 0.1 mA or less) | ||
| Protection circuit | Power supply reverse connection protection, Output short circuit protection, Mutual interference prevention function (frequency selector switch method) | ||
| Response time | Operation and Recovery: 10 ms or less each | ||
| Indicator light | Light sensor | Operation indicator light (orange), Stability light indicator (green), Picking indicator light (orange) 6 pcs., Transmission indicator light (orange) for UNI-WIRE direct connection type *2 | |
| Projector | Power supply indicator light (green), Different frequency indicator light (green), Picking indicator light (orange) 6 pcs., Transmission indicator light (orange) for UNI-WIRE direct connection type *2 | ||
| Ambient temperature range | Operating: -10 to +55℃, Storage: -25 to +70℃ (no freezing or condensation) | ||
| Ambient humidity range | When operating/storing: 35 to 85% RH each (no condensation) | ||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | ||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | ||
| Vibration (endurance) | 10 to 50 Hz, 1.5 mm double amplitude for 2 hours in each of X, Y, and Z directions | ||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | ||
| Protective Structure | IEC standard IP62 (with the operation cover closed) | ||
| Connection method | Pre-wired type (standard cord length 5 m) | Inline connector type (standard cord length 2 m) (M12, 5-pin connector) | |
| Weight (packed state) | Approximately 360 g | Approx. 230 g | |
| Material | Case and indicator windows | ABS | |
| Lens section | Acrylic | ||
| Operation cover | Nylon (PA6) | ||
| Accessory | Instruction manual | ||
* 1. The F3W-D052*P type projectors are provided with the external picking indicator output line shown in the table below.
| Items | Type |
|---|---|
| F3 W-D052AP, F3 W-D052BP | |
| Connection method | Pre-wired (standard cord length 300 mm) |
| Electrical specifications | Output current: 50 mA or less Output Voltage: Fixed sensor power supply voltage |
* 2. The transmission indicator light indicates the bus transmission status.