1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor for Transparent Object Detection [E3S] (E3S-R11 2M)

PhotoelectricSensor

Photoelectric Sensor for Transparent Object Detection [E3S] (E3S-R11 2M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photoelectric Sensor for Transparent Object Detection [E3S]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 300 and 10000
● Sensing modes : Retro-Reflective
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

 
Part Number
E3S-R11 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLight Source Case Material Detection Distance
(mm)
Ambient Operating Temperature
(°C)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Overview Specifications

฿ 10,012.00

฿ 6,808.16

PhotoelectricSensor 1 Piece(s) 30 Day(s) [Red] Red light emitting diode[Plastic] Polybutylene Terephthalate10000~4010-30 V DCNPN open-collectorPre-wired2Horizontal type plastic caseWith MSR function

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects / Transparent Objects Detection Method Retro reflective
Amplifier Installation Type Amplifier Built-in Type Reflection type detection method Retro-Reflective Operating Environment Standard
Ambient Operating Temperature(%) 35::85 Protection Structure IP67 Operation Mode Light ON/Dark-ON (selectable)
Response time (standard mode)(ms) 1

Please check the type/dimensions/specifications of the part E3S-R11 2M in the Photoelectric Sensor for Transparent Object Detection [E3S] series.

Products with similar specification

Part Number
E3S-R12 2M
E3S-R1E4 2M
E3S-R1E42 2M
E3S-R61 2M
E3S-R67
E3S-RS30E4 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLight Source Case Material Detection Distance
(mm)
Ambient Operating Temperature
(°C)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Overview Specifications

฿ 10,012.00

1 Piece(s) 30 Day(s) Infrared-emitting diode[Plastic] Polybutylene Terephthalate3000~4010-30 V DCNPN open-collectorPre-wired2Horizontal type plastic case-

฿ 7,779.00

1 Piece(s) 30 Day(s) Infrared-emitting diodeZinc Die-Casting1000-25~5512-24 V DCNPN voltage outputPre-wired2Portrait Model Metal Case-

฿ 11,722.00

1 Piece(s) 30 Day(s) Infrared-emitting diodeZinc Die-Casting1000-25~5512-24 V DCNPN voltage outputPre-wired2Portrait Model Metal Case-

฿ 10,012.00

1 Piece(s) 30 Day(s) [Red] Red light emitting diode[Plastic] Polybutylene Terephthalate10000~4010-30 V DCNPN open-collectorPre-wired2Vertical type plastic caseWith MSR function

฿ 12,045.00

1 Piece(s) 30 Day(s) Infrared-emitting diode[Plastic] Polybutylene Terephthalate3000~4010-30 V DCNPN open-collectorConnector (M12)-Vertical type plastic case-

฿ 7,486.00

1 Piece(s) Same day Infrared-emitting diodeZinc Die-Casting3000~4012-24 V DCNPN voltage outputPre-wired2Portrait Model Metal Case-