1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Spot/Mark (Separate Amplifier) [E3C-VS/VM] (E3C-VS1G 2M)

Photoelectric Sensor

Small Spot/Mark (Separate Amplifier) [E3C-VS/VM] (E3C-VS1G 2M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extremely thin beam ideal for detection of minute objects and marks.
[Features]
· Ideal for detection of small objects and slight color differences.
· Bad mark detection.
· Detection of 200μ thin wire.
· Detection of slight level differences.

 
Part Number
E3C-VS1G 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLight Source Detection Distance
(mm)
Ambient Operating Temperature
(°C)

฿ 4,108.00

฿ 3,521.38

Photoelectric Sensor 1 Piece(s) 30 Day(s) Green light emitting diode10 ± 2-10~70

Loading...

  1. 1

Basic Information

Type Collar Mark Sensor Detected Objects Opaque Objects / Thin Line Head Shape Square shape
Amplifier Installation Type Amplifier Separation Type Connection Method Pre-wired Cable length(m) 2

Please check the type/dimensions/specifications of the part E3C-VS1G 2M in the Small Spot/Mark (Separate Amplifier) [E3C-VS/VM] series.

Products with similar specification

Part Number
E3C-VM35R 2M
E3C-VS3R 2M
E3C-VS7R 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLight Source Detection Distance
(mm)
Ambient Operating Temperature
(°C)

฿ 4,113.00

1 Piece(s) Same day [Red] Red light emitting diode35 ± 5-25~70

฿ 4,208.00

1 Piece(s) 30 Day(s) [Red] Red light emitting diode30 ± 5-10~70

฿ 4,839.00

1 Piece(s) Same day [Red] Red light emitting diode70 ± 10-25~70